Female Plug, 350-500 MCM, Double Set Screw Termination
17D24-SB
17 Series Plug, Female, 600 Amp Max, 600 Volt, Double Set Screw Termination, 350-500 MCM Cable Range, Blue
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.- 15, 16/18, and 17 Series devices are NEMA 3R-Rated for use in outside locations
- Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Blue
UPC Code: 078477992531
Country of Origin : Mexico
Product Information
Material Specifications
Contact Material : Brass
Sleeve Material : Santoprene
Standards and Certifications
Standards and Certifications : UL-1691
Mechanical Specifications
Cable Range : 350-500MCM AWG
Connection Type : Double Set Screw
Gender : Female
Product Features
Color : Blue
Series : 17 Series
Electrical Specifications
Max. Amperage : 600 Amp
Max. Voltage : 600 Volt