Loading...
Product added to your list. To view the list, Click Here

IEC Pin & Sleeve Inlet

3100B6W

DISCONTINUED Suggested Replacement SKUs:

100 Amp, 250 Volt, 2P, 3W, Inlet North American Pin & Sleeve Inlet, Industrial Grade, IP67, Watertight - BLUE

UPC Code: 078477838402
Country of Origin : Please Contact Customer Service

Product Information

  • Material Specifications

    Body Material : Valox 357

    Contact Carrier : Reinforced Nylon

    Gasket Material : Chloroprene

    Locking Ring : Valox 357

    Mounting Flange : Valox 357

    Phase and Ground Pins : Brass

    Terminal Screws : Stainless Steel

  • Environmental Specifications

    Corrosion Resistance : Ferrous parts immersed in 20°C, 10 percent ammonium chloride solution for 10 min

    Flammability : Rated V-0 per UL 94

    IP Rating : IP67/IP69K

    Moisture Resistance : Per UL 1682, immersed for 24 hours in 5cm of 25°C water

  • Standards and Certifications

    CE Marking : Per low voltage directives 73/23/EEC, 93/68/EEC

    CSA Certified : C22.2 No 182.1

    IEC Rating : 60309-1 and 60309-2

    UL Listed : 1682 and 1686

    Warranty : 2-Year Limited

  • Product Features

    Color : Blue

    Configuration : North American

    Device Type : Inlet

    IEC Rating : 60309-1 and 60309-2

  • Electrical Specifications

    Amperage : 100 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : 2000V for 1 min.

    Endurance : Up to 250 connects and disconnects, under load, at full rated current and voltage

    Insulation Resistance : 500V for 1 min; >= 5MΩ

    Pole : 2

    Voltage : 250 VAC

    Wire : 3

Related Products