Loading...
Product added to your list. To view the list, Click Here

15 Amp Plug-In 6-Outlet/Receptacle Adaptor, Ivory

49687-I

15 Amp, 125 Volt, 2-Wire, 2-Pole 6-Outlet Adapter, Surface Mounting - Ivory

Color: Ivory

UPC Code: 078477852514
Country of Origin : China
RoHS Link: Yes
NEMA 1-15R

Product Information

  • Mechanical Specifications

    Amperage : 15 A

    Color : Ivory

    Grounding : Non-Grounded

    NEMA : 1-15R

    Plug Type : Polarized Plug

    Plugs Accepted : 6 Round or Flat Plugs

    Pole : 2

    Standards and Certifications : cCSAus, NOM

    Tap Type : Six-Outlet

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 2

  • Standards and Certifications

    Amperage : 15 A

    Grounding : Non-Grounded

    NOM : 057

    UL Listed : File E-13394

    Voltage : 125 VAC

  • Electrical Specifications

    Amperage : 15 A

    Color : Ivory

    Grounding : Non-Grounded

    Voltage : 125 VAC

  • Material Specifications

    Color : Ivory

    Plug Type : Polarized Plug

    Plugs Accepted : 6 Round or Flat Plugs

    Pole : 2

    Wire : 2

  • Product Features

    NEMA : 1-15R

    Standards and Certifications : cCSAus, NOM

    Tap Type : Six-Outlet

    Warranty : 2-Year Limited