Loading...
Product added to your list. To view the list, Click Here

15 Amp, 120 Volt, Duplex Style Single-Pole / Neon Pilot AC Combination Switch, Commercial Grade, Non-Grounding, Side Wired , Brown

5226

15 Amp, 120 Volt, Duplex Style Single-Pole / Neon Pilot AC Combination Switch, Commercial Grade, Non-Grounding, Side Wired - Brown

With Leviton’s extensive assortment of combination devices, you can fill a one-gang space with two switches, a switch and receptacle, even a switch and GFCI. From sensor guide lights to multi-purpose styles and Tamper-Resistant receptacles, we accommodate your every need. These devices come in a range of colors and are backed by a limited two-year warranty. Built to last and designed to save space, these attractively styled devices are at home in any setting.

Color: Brown

UPC Code: 078477226803
Country of Origin : Mexico

Product Information

  • AC Horsepower Ratings

    Type : Duplex Style Combination Switch

  • Mechanical Specifications

    Termination : Side

    Torque Range : 14 – 18 in.-lbs

  • Product Features

    Amperage : 15 A

    Color : Brown

    Feature : Single-Pole / Neon Pilot

    Grounding : Non-Grounding

    Product Type : Switch/Pilot Combo

    Type : Duplex Style Combination Switch

    Voltage : 120 VAC

    Warranty : 2-Year Limited

  • Standards and Certifications

    Warranty : 2-Year Limited

  • Electrical Specifications

    Grounding : Non-Grounding

    Pole : 1

  • Material Specifications

    Color : Brown

Related Videos

How to Install a Combination Switch & Pilot Light