Loading...
Product added to your list. To view the list, Click Here

15 Amp Decora Duplex Outlet/Receptacle, Grounding, Ivory

5325-I

15 Amp, 125 Volt, NEMA 5-15R, 2-Pole, 3-Wire, Decora Duplex Receptacle, Straight Blade, Residential Grade, Grounding, Quickwire Push-In & Side Wired, Steel Strap - Ivory

  • EASY - Quick wire push-in and side wiring for easy installation
  • DURABLE - Impact-resistant thermoplastic nylon construction
  • CONVENIENT - Shallow depth for maximum wiring room
  • COMPATIBLE - For use with Leviton Decora wallplates

Color: Ivory

UPC Code: 078477233207
Country of Origin : Please Contact Customer Service
NEMA 5-15R

Product Information

  • Standards & Certifications

    CSA C22.2 No. 42 : File 152105; Class 6233-01

    NOM : NOM Certified

    UL 498 : File E13399

  • Product Features

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Ivory

    Face Material : Thermoplastic

    Grounding : Grounding

    NEMA : 5-15R

    Pole : 2

    Strap Material : Steel

    Terminal Accom. : Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire, Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only.

    Termination : Quickwire Push-In & Side

    Torque Range : 14 – 18 in.-lbs

    Type : Duplex Receptacle

    Voltage : 125 VAC

    Warranty : 1-Year Limited

    Wire : 3

  • Terminal screws accept #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire
  • Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
  • Shallow depth for maximum wiring room
  • Double-wipe power contacts for reliable conductivity and plug retention
  • Heavy-gauge zinc-plated steel mounting strap
  • Additional material added to strap to help reinforce and prevent excessive bending of the break-off tabs
  • Limited 2-year warranty

Related Videos

Receptacle/Outlet - Installation
Leviton Decora Devices
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Leviton Answer Series: Quickwire™ Terminations