Loading...
Product added to your list. To view the list, Click Here

20 Amp Duplex Single-Pole / Single-Pole Combination Switch, Non-Grounding, Brown

5334

20 Amp, 120/277 Volt, Duplex Style Single-Pole / Single-Pole AC Combination Switch, Residential/Commercial Specification Grade, Non-Grounding, Side Wired - Brown

With Leviton’s extensive assortment of combination devices, you can fill a one-gang space with two switches, a switch and receptacle, even a switch and GFCI. From sensor guide lights to multi-purpose styles and Tamper-Resistant receptacles, we accommodate your every need. These devices come in a range of colors and are backed by a limited two-year warranty. Built to last and designed to save space, these attractively styled devices are at home in any setting.

Color: Brown

UPC Code: 078477233351
Country of Origin : Mexico

Product Information

  • Product Features

    Amperage : 20 A

    Color : Brown

    Feature : Single-Pole / Single-Pole

    Grounding : Non-Grounding

    HP Rating : 1HP-120V 2HP-240V-277V

    Product Type : 2-Switch Combo

    Standards and Certifications : UL

    Type : Duplex Style Combination Switch

    Voltage : 120/277 VAC

    Warranty : 2-Year Limited

  • Material Specifications

    Actuator Material : Thermoplastic

    Body Material : Thermoplastic

    Color : Brown

    Strap Material : Steel

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 111 : File #152105

    NEMA : WD-1 & WD-6

    NOM : 057

    UL Standard : UL 20

    Warranty : 2-Year Limited

  • AC Horsepower Ratings

    HP Rating : 1HP-120V 2HP-240V-277V

    Max. Amperage : 16 Amp

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 65°C

  • Mechanical Specifications

    Product ID : Stamped on Strap

    Terminal Accom. : 14-12 AWG

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Termination : Side

    Torque Range : 14 – 18 in.-lbs

  • Electrical Specifications

    Dielectric Voltage : Withstands 1500V for 1 minute

    Grade : Residential/Commercial Specification Grade

    Grounding : Non-Grounding

    Overload UL20 Test : 100 cycles of OL at 4.8 times rated current

    Pole : 1

    Switch Amperage : 20 Amp

    Switch Voltage : 120/277V AC

    Temperature Rise : Maximum 30 degrees C rise

Related Videos

Leviton Presents: How to Install a Combination Device with Two Single Pole Switches