Loading...
Product added to your list. To view the list, Click Here

15 Amp Medical Grade Power Strip with Load Monitoring Inform™ Technology, 4-Outlet, 15’ Cord

53C4M-1N5

15 Amp (12 Amp Max Continuous Load) 125 VAC, Medical Grade Power Strip with Load Monitoring Inform™ Technology, Non-Surge, 4 Hospital Grade NEMA 5-15R Outlets With Locking Covers, 15' Power Cord with Standard Hospital Grade NEMA 5-15P Plug, Special Purpose Relocatable Power Tap (SPRPT), UL 1363A, UL 60601-1, and UL 60950-1

Leviton’s medical grade power strips with load monitoring Inform™ technology provide a simple and efficient way to improve code compliance and electrical safety in health care facilities.

According to NFPA 99: Health Care Facilities Code Article 10.2.3.6, which both the Centers for Medicare and Medicaid Services (CMS) and The Joint Commission inspect and survey to, “The sum of the ampacity of all appliances connected to the outlets does not exceed 75 percent of the ampacity of the flexible cord supplying the outlets.”

  • These devices feature a real-time, line-of-sight LED indication when the NFPA 99 75% limit has been reached (this is an indication only - no power will be shut off to the outlets)
  • Inform™ monitors the load of devices so you don’t have to, eliminating the need for manual calculations
  • Load monitoring LED will remain OFF until the 75% limit is reached
  • Available in 4 and 6 outlets, surge protection and non-surge, and 7’ cord and 15’ cord configurations
  • Operable in Isolated Power Applications
  • According to Centers for Medicare & Medicaid Services (CMS):
    "Power strips providing power to patient care-related electrical equipment must be Special-Purpose Relocatable Power Taps (SPRPT) listed as UL 1363A or UL 60601-1."
     
UPC Code: 078477295922
Country of Origin : Mexico

Product Information

  • Mechanical Specifications

    HG Outlet Configuration : NEMA 5-15R

    HG Plug Configuration : NEMA 5-15P

  • Warranty

    Warranty : 5-Year Limited

  • Standards and Certifications

    Standards and Certifications : UL 1363A, UL 60601-1, UL 60950-1

  • Performance Data

    Maximum Leakage Current : <100µA

  • Electrical Specifications

    Amperage : 15 A

    Cord Length : 15 Foot

    Frequency : 60 Hz

    Grade : Medical

    Number of Receptacles : 4

    Voltage : 125 VAC

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

    Storage Temperature : -10°C to +50°C

  • Material Specifications

    Enclosure Material : Powder Coated Steel

    Line Cord : #14/3 SJT

    Outlet Covers : Polypropylene

  • Product Features

    Feature : LED Indication

    Inform Feature : Load Monitoring

    Inform Technology : Yes

    Surge Protection : No