Loading...
Product added to your list. To view the list, Click Here

20 Amp, 250 Volt, Straight Blade Plug, Industrial Grade

5466-CY

20 Amp, 250 Volt, NEMA 6-20P, 2P, 3W, Plug, Straight Blade, Industrial Grade, Grounding, - YELLOW-WHITE

Leviton's Black & White line of industrial grade plugs and connectors offer superior performance, long-lasting reliability and features that are backed by a lifetime warranty. Available in many NEMA and non-NEMA configurations, you'll be sure to find the right device for your needs.

Color: Yellow-White

UPC Code: 078477796016
Country of Origin : Mexico
RoHS Link: Yes
NEMA 6-20P

Product Information

  • Environmental Specifications

    Environment : Dry

    Flammability : Rated HB or better UL94

    Operating Temperature : -40°C to 60°C

  • Mechanical Specifications

    Cord Range : .245 - .700

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Back Cover : Thermoplastic

    Blades/Contacts : Solid Brass

    Body Material : Impact Modified Nylon

    Clamp Insert : Nylon

    Color : Yellow-White

    Cord-Clamp : Nylon

    Terminal Screws : Brass

    Wire Module : Nylon

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL 498 : File E13399

    UL Fed Spec WC-596 : File E13393

    Warranty : Limited Lifetime Warranty Warranty

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 250 VAC

    Wire : 3

  • Product Features

    Brand : Black and White

    Color : Yellow-White

    Device Type : Straight Blade Plug

    NEMA : 6-20P