Loading...
Product added to your list. To view the list, Click Here

Decora Plus Rocker Switch

56081-2I

3 Amp, 24 Volt, Decora Plus Rocker Double-Throw Ctr-OFF Momentary Contact Single-Pole AC Quiet Switch, Commercial Grade, Self Grounding, Back & Side Wired, 10-Year Limited Warranty - Ivory

Color: Ivory

UPC Code: 078477514948
Country of Origin : Mexico

Product Information

  • Mechanical Specifications

    Screw Terminal Torque : 14-18 in-lbs

    Termination : Back or Side Wire

  • Product Features

    Brand : Decora Plus

    Color : Ivory

    Device Type : Rocker Switch

    Feature : Momentary Contact CTR OFF

    Function : Single-Pole Double-Throw

    Grade : Commercial Specification Grade

  • Environmental Specifications

    Flammability : UL94V-2

    Operating Temperature : -40°C to 65°C

  • Material Specifications

    Actuator Material : Polycarbonate

    Base Material : Polyester

    Body Material : Thermoplastic

    Contacts : Silver-Alloy

    Frame Material : Polycarbonate

    Strap Material : Steel

    Terminal Screws : Brass

  • Electrical Specifications

    Amperage : 3 A

    Grounding : Self-Grounding

    Voltage : 44 VAC/VDC