Loading...
Product added to your list. To view the list, Click Here

15 Amp Decora Single-Pole Switch, Outlet/Receptacle, Combination Device, Grounding, Black

5625-E

15 Amp, 120 Volt, Decora Single-Pole / 5-15R AC Combination Switch, Commercial Grade, Grounding, Side Wired - Black

Leviton's Decora® Combination Switch is the perfect choice for any area in a home. Its simple, functional design allows you to save space wherever the switch is installed. Beautifully styled and part of the notable Decora® line, the switch comes in a variety of popular colors. Its impact-resistant exterior ensures damage protection and a long service life.

Color: Black

UPC Code: 078477040515
Country of Origin : Mexico
NEMA 5-15R

Product Information

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Black

    Feature : Single-Pole / 5-15R

    Grounding : Grounding

    HP Rating : 1/2HP-120V 2HP-240V

    Max. Amperage : 12 Amp

    NEMA : 5-15R

    Pole : 1

    Product Type : Switch/Outlet Combo

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Termination : Side

    Type : Decora Combination Switch

    Voltage : 120 VAC

    Warranty : 2-Year Limited

  • Elegant Decora® brand designer styling provides multiple control in a single-gang wallbox
  • All devices have grounding screw
  • Fit standard wall boxes
  • Backed by a Limited Two-Year Warranty

Related Videos

Leviton Decora Devices
Leviton Presents: How to Install a Combination Device with a Single Pole Switch and a Receptacle
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products