Loading...
Product added to your list. To view the list, Click Here

Wetguard Watertight Locking Connector

76W47-C

20 Amp, 125 Volt, NEMA L5-20, 2P, 3W, Locking Connector for Single Inlet, Industrial Grade, Grounding, Wetguard - YELLOW

  • BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents.
  • ADVANCED LID DESIGN- Our spring-loaded flip lid is impact and chemical resistant with a Valox® PBT cover
  • MORE SECURE- Dual-hasp provides additional lockout/tagout option for added security.
  • DURABLE- Ideal for harsh environments with added resistance against heat, chemical corrosion, and physical abrasion
UPC Code: 078477525043
Country of Origin : Mexico
RoHS Link: Yes
NEMA L5-20R

Product Information

  • Environmental Specifications

    Enclosure Rating : NEMA 4, 4X, 12 IEC IP66

    Environment : Wet

    Flammability : Rated V-2 per UL 94 (wiring module)

    Operating Temperature : -40°C to 60°C

  • Product Features

    Brand : Wetguard

    Color : Yellow

    Device Type : Locking Connector

    NEMA : L5-20R

  • Standards and Certifications

    ANSI : C-73

    CSA : C22.2 No. 42

    NEMA : WD-6

    NOM : 057

    UL : 498

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Material Specifications

    Assembly Screws : Stainless Steel, Non-Magnetic

    Blades/Contacts, Terminal Clamps : Electroless Nickel-coated Brass

    Body Material : Nylon

    Bushing : Santoprene TPV

    Compression Nut : Nylon

    Husk : Santoprene TPV

    Strain Relief Clamp : Nylon

    Terminal Screws : Electroless Nickel-coated Brass

    Wiring Module : Nylon

  • Mechanical Specifications

    Cord Grip Range (in) : .375-.875

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal Accom. : #16 AWG to #10 AWG

Related Videos

Wetguard
Wetguard Plugs and Connectors - Installation