Loading...
Product added to your list. To view the list, Click Here

Wetguard Watertight Single Gang FD Box

FDBX1-GY

DISCONTINUED

FD Box, Single-Gang, 26.0 Cubic Inch Capacity, 1" unthreaded conduit openings with reducers for 3/4" and 1/2" conduit , includes plugs for unused openings and stainless steel device mounting plate with ground wire, industrial grade - GRAY

  • BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
  • THE BRAND YOU TRUST- 10 Year Warranty with a IP66 enclosure rating
  • DURABLE- Constructed using 304 stainless steel for resistance against heat, chemical corrosion and physical abrasion.
  • EASY INSTALLATION- Our boxes Feature up to 30% more volume than competitive boxes, making it easier to install multiple devices.
  • WIDE COMPATABILITY- Accept any Wetguard FS mount single outlets, inlets, receptacles and covers

Color: Gray

UPC Code: 078477518397
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Brand : Wetguard

    Color : Gray

    Device Type : FD Box

  • Material Specifications

    Box : Rigid PVC

    Frame (2-and 3-gang) : Valox PBT

    Gasket (2-and3-gang) : Santoprene TPV

    Grounding Wire : Green #12AWG Stranded Copper, 8" Long

    Mounting Plate : Stainless Steel

    Reducers/Plugs : Rigid PVC

    Threaded Inserts : Brass

  • Standards and Certifications

    cULus : Listed

  • Environmental Specifications

    Enclosure Rating : NEMA 4, 4X, 12 IEC IP66

    Environment : Wet

    Operating Temperature : -29°C to 60°C

  • Mechanical Specifications

    Box Volume : 26.0 cu in/426 cu cm

Related Videos

Wetguard