Loading...
Product added to your list. To view the list, Click Here

Decora Preset Resistive/Inductive 12-Hour Countdown Timer

LTB12-1LZ

DISCONTINUED
Decora Countdown Timer, 120VAC, 60Hz, 1800W Incandescent, 600W CFL, 5A LED, 20A Resistive/Inductive, 1HP, Single pole, 3-way or more locations (with VP0SR). Has four preset buttons for 2 hour, 4 hour, 8 hour and 12 hour countdown timers. Neutral required - White, with Ivory and Light Almond color change kits included. The LTB12-1LZ, Leviton Decora Timer Switch offers advanced features, superior accuracy and contemporary aesthetics. It provides convenient timed control of lighting and motor loads in homes, offices, schools, libraries and other small commercial applications. It is ideal in automating control of heat lamps, hot tubs, attic and exhaust fans. This timer allows users to simply press and hold the top button to initiate override or press and hold two buttons to convert the 12-hour timer into other available time intervals. It has soothing green LED locator lights and offers three colors in one box, plus single pole or 3-way capability (with VP0SR).

Color: White, Ivory, Light Almond

UPC Code: 078477459188
Country of Origin : China
RoHS Link: Yes

Product Information

  • Warranty

    Warranty : 5-Year Limited

  • Product Features

    Color : White, Ivory, Light Almond

    Feature : Single-Pole and 3-Way with a Vizia + Switch Remote

    Ordering Notes : Wallplate Sold Separately

    Pole : 1

    Preset : Yes

    Type : Decora Preset Countdown Timer

    Voltage : 120 VAC

  • Easy operation with four preset buttons and one "OFF" button
  • 1800Watt Incandescent, 600W CFL, 5A LED, 20Amp Resistive/Inductive, 1 Horsepower at 120 volts
  • Simple press and hold override function
  • Flexibility to convert the 12-hour timer to other available timer intervals
  • Single pole and 3-way with a Vizia + Switch Remote (VP0SR)
  • Three colors in one box: White, Ivory and Light Almond
  • Soothing green LEDs
  • Neutral wire required for installation

Related Videos

Leviton Presents How to Install Electronic Timer Switches
Leviton Answer Series All about Timers
Leviton Answer Series - All about Lighting Controls
Automate your lights with a Leviton Timer Switch
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products