Loading...
Product added to your list. To view the list, Click Here

Mini Locking Plug, 15 Amp, 125 Volt, Industrial Grade, Black & White

ML2-P

15 Amp, 125 Volt, NEMA ML2P, 2P, 3W, Locking Plug, Industrial Grade, Grounding, MiniLock - BLACK-WHITE Leviton's Black & White line of industrial grade plugs, connectors, flanged inlets, and outlets offer superior performance, long lasting reliability and features that are backed by a limited lifetime warranty:
  • One piece contacts reduce friction and overheating
  • Unique cord clamp accepts wide range of cord sizes
  • Rugged nylon construction resists impact, sunlight, chemicals, and rough use
  • Industry exclusive limited lifetime warranty
UPC Code: 078477987179
Country of Origin : Mexico
RoHS Link: Yes

Product Information

  • Environmental Specifications

    Environment : Dry

    Flammability : Rated HB or better UL94

    Operating Temperature : -40°C to 60°C

  • Mechanical Specifications

    Cord Range : .218 - .430

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Screw Terminal Torque : 10-12 in-lbs

    Terminal Accom. : 18-14 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Torque Range : 10-12 in-lbs

    Wire Gauge : 18-14 AWG

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    Warranty : Limited Lifetime Warranty

  • Product Features

    Brand : Black and White

    Device Type : Locking Plug

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Back Cover : Thermoplastic

    Blades/Contacts : Solid Brass

    Body Material : Impact Modified Nylon

    Clamp Insert : Nylon

    Color : Black-White

    Cord-Clamp : Nylon

    Terminal Screws : Brass

    Wire Module : Nylon

  • Electrical Specifications

    Amperage : 15 A

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Solid Brass

    Body Material : Impact Modified Nylon

    Brand : Black and White

    Color : Black-White

    Cord Range : .218 - .430

    Current Interrupting : Certified for current interrupting at full rated current

    Device Type : Locking Plug

    Dielectric Voltage : Withstands 2000V per UL498

    Flammability : Rated HB or better UL94

    Grounding : Non-Grounding

    Pole : 2

    Temperature Rise : Max 30C at 250 cycles OL at 200 pct rated current

    Voltage : 125 VAC

    Warranty : Limited Lifetime Warranty

    Wire : 3

    Wire Gauge : 18-14 AWG

Related Videos

Black and White Connector - Installation