Loading...
Product added to your list. To view the list, Click Here

Occupancy Sensor, Multi-Technology (PIR/US), Ceiling Mount, 2000SF, Made in USA with globally sourced components, White

OSC20-MAW

Occupancy Sensor low voltage lighting control, Ceiling Mounted, 2000 sq ft, Coverage Multi-Technology (PIR & U/S). High Density Fresnel Lens 24VDC, Class II, C-UL-US Listed/NOM Required, FCC/ CA Title 24 Compliant. Made in USA with globally sourced components. Color: White 

Occupancy sensors have two tasks: 1) Keeping the lights ON while the room is occupied, and 2) Saving energy by keeping the lights OFF while the room is unoccupied.

Color: White

UPC Code: 078477508664
Country of Origin : United States

Product Information

  • Electrical Specifications

    Frequency : 32kHz

    Output Power : 24 VDC active high logic control signal with short circuit protection

    Power Consumption : 30mA

    Voltage : 24 VDC

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

    Size : Width 4.20" (106.68mm), Depth 1.57" (39.90mm)

  • Warranty

    Warranty : 5-Year Limited

  • Product Features

    Application : Cafeterias|Classrooms|Computer rooms|Conference rooms|Day care centers|Filing rooms|Workspaces|Open warehouses|Offices with cubicles|Open areas|Restrooms|Stairwells|Storage rooms|Executive|Open and private offices

    Color : White

    Grade : Commercial

    Mounting : Ceiling Mount

    Mounting Height (Ft.) : 8-12 FT

    Product Line : OSC20

    Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)

    Sensor Type : Occupancy

    Time Delay : 30s-30m

  • Type

    Product Type : Occupancy Sensor

  • Standards and Certifications

    Listings : cUL/US Certified, can be used to comply with Title 24, Part 6 occupancy sensing requirements

  • Performance Specifications

    Coverage (Sq.Ft.) : 2000

    Pattern : 360°

    Title 24 Compliant : Yes

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

    Relative Humidity : 0% to 95% non-condensing

  • Small Size: Installed sensor appears almost invisible.
  • Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
  • Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
  • Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
  • Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
  • Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
  • Ambient Light Recognition: The photocell prevents lights from turning on when room is adequately lit by natural light.
  • Excellent Warranty: 5-Year Limited warranty.
  • Typical Applications: Cafeteria, Computer Room, Office w/Cubicles, Office Open, File Room, Classroom, Lounge, All Restroom types, Open Area, or Gymnasium