Loading...
Product added to your list. To view the list, Click Here

15 Amp Weather & Tamper-Resistant Duplex Outlet

W5320-T0I

Weather and Tamper-Resistant, 15 Amp, 125 Volt, 5-15R, 2 Pole, 3 Wire, Straight Blade, Duplex Receptacle, Grounding, Quickwire Push-In & Side, UL/CSA, 2 Year Limited Warranty, NEC compliant – Ivory

  • WEATHER-RESISTANT – UV stabilized thermoplastic construction to withstand the rigors of exposure to the elements
  • SAFE – Tamper-resistant protects from foreign objects being inserted into outlet
  • EASY – Quick wire push-in and side wiring for easy installation
  • OUTDOOR USE – Must be installed in weatherproof enclosure with approved caulk and gaskets
  • CONVENIENT – WR symbol on face and TR symbol on strap assures they meet the latest NEC requirements

Color: Ivory

UPC Code: 078477477083
Country of Origin : United States
NEMA 5-15R

Product Information

  • Product Features

    Amperage : 15 A

    Color : Ivory

    Device Type : Duplex Receptacle

    Feature : Weather and Tamper-Resistant

    Type : Standard Duplex Receptacle

    Weather Resistant : Yes

    Wire : 3

  • Mechanical Specifications

    Termination : Quickwire Push-In & Side

    Torque Range : 14 – 18 in.-lbs

  • Warranty

    Warranty : 2-Year Limited

  • Electrical Specifications

    Amperage : 15 A

    Grounding : Grounding

    Pole : 2

    Wire : 3

  • Standards & Certifications

    CSA : C22.2 No. 42: File 152105; Class 6233-01

    NEMA : 5-15R

    NOM : NOM Certified

    UL 498 : File E13399

Related Videos

Tamper and Weather Resistant Receptacles
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Leviton Answer Series: Quickwire™ Terminations