Loading...
Product added to your list. To view the list, Click Here

15 Amp GFCI Panel Mount, Automatic Reset

GSRA1

15 Amp, 120 VAC, Self-Test Automatic Reset Right Angle GFCI Plug (5-15P), Rainproof Design, Black

  • Satisfies latest UL 943 self-test requirement
  • Improve safety – protect critical personnel from electrical shocks
  • Withstand outdoor conditions – rainproof and outdoor rated devices are OSHA compliant and feature weather-resistant SJTW cables
  • Ideal for – vending machines, construction sites, RV parks, marinas, and spas/hot tubs
  • Automatic reset – automatically restore power to connected equipment when plugged in or after power interruption, ideal for hard to access locations
UPC Code: 078477682715
Country of Origin : China
RoHS Link: Yes
NEMA 5-15P

Product Information

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -35°C to 66°C

  • AC Horsepower Ratings

    At Rated Voltage : 3/4 Horsepower

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 : File LR-57811

    NEMA : WD-6

    NOM : 057

    UL 943 : Class A (GFCI)

    UL Listed : E-48380

  • Mechanical Specifications

    Cord Range : .330 - .597

    Product ID : Ratings permanently marked on device

    Terminal Accom. : 18-12 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Product Features

    Color : Black

    NEMA : 5-15P

  • Material Specifications

    Blades/Contacts : Brass

    Body Material : Polycarbonate

    Color : Black

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : 2 kA

    Grounding : GFCI Ground Fault

    Pole : 2

    Trip Level : 5mA plus or minus 1mA

    Voltage : 120 VAC

    Wire : 3

  • mx265718
  • mx344697
  • us7436639
  • us9276393

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.