Smart Sensor, PIR, Antimicrobial, Wallbox Occupancy Sensor/Vacancy Sensor, App configurable, 120-277VAC, Commercial Grade, No Neutral Required, White
ODS15-GDW
Smart Sensor, PIR, Antimicrobial, Wallbox, App configurable; Auto-ON/Auto-OFF or Manual-ON/Auto-OFF no neutral wire required. 120-277VAC, 50/60hz, Commercial Grade, White
The Leviton Smart Sensor uses Passive Infrared (PIR) detection technology to monitor a room for occupancy using a segmented, tamper resistant lens. A specialized lens divides the field-of-view into sensor zones. When a person passes in or out of a sensor zone, the sensor detects motion and switches the lights ON. The lights will remain ON as long as an occupant is moving through the sensor zones. The ODS15-xxx’s vacancy mode features manual-ON/ auto-OFF for installations where manual-ON switching is required for energy code applications. Configuration of the ODS15-xxx is made using the Leviton Smart Sensor App from a smartphone or other Bluetooth®-enabled Android or iOS device. Simple configuration can also be applied using pushbutton setup for several popular pre configured options. The ODS15 integrates a photocell for daylighting hold-OFF which can be programmed using the Leviton Smart Sensor App. Ideal for non-residential and commercial spaces up to 1,100 SF including offices, meeting rooms, and lobbies.Do you have a question about an
occupancy sensor or vacancy sensor?
Contact us to learn more.
Color: White
Product Information
Type
Product Type : Smart Sensor
Warranty
Warranty : 5-Year Limited
Performance Specifications
Coverage (Sq.Ft.) : 1000
Pattern : 180°
Product Features
Application : Small Offices|Lobbies|Small Meeting Rooms
Color : White
Feature : App configurable
Grade : Commercial
Mounting : Wall Switch
Product Line : ODS15
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy / Vacancy
Standards and Certifications
California Title 24 : Yes
Listings : IECC, UL and cUL listed, FCC, ICC
Testing and Code Compliance : Can be used to comply with ASHRAE 90.1, IECC and Title 24, Part 6 occupancy/vacancy sensing and dimming requirements
Mechanical Specifications
IP Rating : IP10
Mounting Type : Wall Switch
Size : Height 4.13" (104.9mm), Width 2.12" (53.95mm), Depth 1.86" (47.25mm), Install Depth 1.42" (36.22mm)
Switch Type : Single-Pole
Electrical Specifications
Frequency : 50/60Hz
Input Current : 120V: Standby: 0.2W Max: 0.5W+Load Current - 277V: Standby: 0.3W Max: 0.6W+Load Current
Load Rating : See Product Specification and Data Sheet
Neutral Wire Connection : Not Required
Voltage : 120-277 VAC
Environmental Specifications
Operating Temperature : 0°C to 40°C
Storage Temperature Range : -40° to 185°F (-40° to 85°C)
- Can be used to comply with IECC, ASHRAE 90.1, and 2019 Title24, Part 6 occupancy/vacancy sensing and manual control requirements
- Fits in a standard wallbox and gangable with other units
- Controls General Purpose plug loads up to 20A and LED lighting loads up to 10A
- One relay module for single-level switching
- 180° field-of-view provides approximately 1,100 square feet of coverage
- Latest PIR technology accurately detects minor motion up to400sq ft and major motion up to 1,100 sq ft
- Maximum sensing distance in front of the sensor is 30-40 feet and 15-20 feet on either side
- Integrated photocell for daylighting hold-OFF
- Add a Power Pack and Controlled Receptacles for plug load control
- Use the Leviton Push to Pair (P2P) process to create a multi-way system for up to 5 devices
- Advanced configuration can be performed
- n-a
- n-a
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.