Loading...

Commercial Lighting Controls

Lighting and Control Solutions for Every Commercial Application

Commercial Lighting and Controls

Control energy. Enhance comfort. Simplify operations. Comply with codes.

Leviton lighting controls deliver scalable solutions for virtually any commercial application. From occupancy sensing and daylight harvesting to wireless controls, integrated fixture controls, distributed lighting control systems, and relay panels, our solutions help reduce energy costs, enhance occupant experiences, optimize building operations, and meet code compliance requirements for IECC, ASHRAE 90.1, and California Title 24.

Why Choose Leviton Lighting Controls?

  • Reduce energy costs – Manage energy consumption with occupancy sensing, dimming, daylight harvesting, and scheduling.
  • Simplify code compliance – Meet IECC, ASHRAE 90.1, and California Title 24 requirements with spec-ready solutions.
  • Improve occupant comfort – Deliver the right light levels based on occupancy, daylight, and user preferences.
  • Scale with confidence – Execute lighting control solutions for standalone spaces to enterprise-wide facilities.
  • Speed installation – Simplify deployment with flexible wired and wireless control options.
  • Enhance building performance – Gain greater visibility and control through automated scheduling, scene management, and centralized operation.
  • Support sustainability goals – Reduce wasted energy and improve overall building performance.
  • Choose complete solutions – Access a full portfolio of sensors, room controls, wireless systems, integrated fixture controls, distributed lighting controls, and relay panels.

Partner with a trusted leader in lighting controls. Explore the Leviton lighting controls portfolio to discover scalable solutions, application expertise, and dedicated support to help you deliver smarter, more efficient buildings for virtually any application.

Products

Brands

Blogs

Videos

FAQS

Commercial lighting controls are systems and devices used to manage when lights turn on/off, adjust brightness, and optimize lighting based on occupancy, schedules, or available daylight. These solutions help improve energy efficiency, occupant comfort, and operational control across commercial spaces.

Leviton provides a full range of commercial lighting control solutions, including:

  • Occupancy and vacancy sensors
  • 0–10V dimming controls
  • Room controllers
  • Wireless lighting controls
  • Relay panels and centralized systems
  • Integrated fixture controls and smart sensors

0–10V dimming is a widely used control method that adjusts light output levels using a low-voltage signal, enabling smooth dimming for energy savings and improved lighting comfort.

Occupancy sensors detect motion or presence and automatically turn lights on and off. Vacancy sensors require manual-on but automatically turn lights off when a space is empty—helping meet energy codes and reduce unnecessary usage.

Daylight harvesting uses sensors to measure natural light levels and dim or reduce artificial lighting accordingly. This maintains consistent illumination while minimizing energy consumption.

Yes. Wireless lighting control systems—such as Leviton GreenConnect—allow flexible installation without additional wiring and are ideal for retrofits or expanding existing systems while maintaining reliable performance.

Yes. Modern lighting control systems are designed for both new builds and retrofit applications, with wired and wireless options that adapt to existing infrastructure.

Lighting controls allow users to adjust light levels, automate responses to occupancy, and maintain consistent lighting through daylight integration—enhancing visual comfort, productivity, and overall experience.

Yes. Many commercial lighting control systems are designed to meet requirements such as automatic shutoff and daylight-responsive controls mandated by energy standards like ASHRAE 90.1.

A room controller integrates multiple control functions—such as occupancy sensing, dimming, and daylight harvesting—into a single system for simplified installation and management of individual spaces.

Yes. Commercial lighting controls can be centrally managed through relay panels, scheduling systems, or networked platforms, allowing facility-wide control and automation.

Smart lighting systems provide advanced features such as app-based configuration, remote control, scheduling, and integration with building automation systems for greater flexibility and efficiency.

Yes. Lighting controls are designed to work seamlessly with LED fixtures, enhancing energy savings and enabling dimming, scheduling, and advanced control capabilities.

Modern systems are highly scalable—from single-room solutions to enterprise-wide deployments across buildings or campuses—making them suitable for projects of any size.

Lighting controls reduce energy usage by ensuring lights operate only when needed and at appropriate levels. Technologies like occupancy sensors automatically turn lights off in unoccupied spaces, while daylight harvesting reduces artificial lighting when natural light is available.

Support

How can we help you?

Speak to one of our Lighting Control Specialists.