Loading...
Product added to your list. To view the list, Click Here

Lampholder, Incandescent, Medium Base, One Piece, Keyless, Glazed Porcelain, Mounting Screws, Single Circuit, Back Wired, Spring Center Contact

10035

Medium Base, One-Piece, Keyless, Incandescent, Glazed Porcelain Lampholder, Mounting Screws, Single Circuit, Back Wired, Spring Center Contact - White

UPC Code: 078477199787
Country of Origin : China
RoHS Link: Yes

Product Information

  • Product Features

    Access : Back Wired

    Availability : Distribution

    Body Material : Glazed Porcelain

    Circuit : Single Circuit

    Color : White

    Construction : One-Piece

    Feature : Spring Center Contact

    Lamp Base : Medium

    Lamp Socket Base : Medium

    Lampholder Type : Keyless

    Light Type : Incandescent

    Mounting Type : Mounting Screws

    Screw Shell Material : Nickel-Plated Copper Alloy

    Standards and Certifications : UL/CSA

    Termination : 2 Terminal Screws

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    UL Listed : File E3810

  • Mechanical Specifications

    Access : Back Wired

    Mounting Type : Mounting Screws

    Termination : 2 Terminal Screws

  • Material Specifications

    Circuit : Single Circuit

    Shell Material : Nickel-Plated Copper Alloy

    Voltage : 250 Volt

    Wattage Rating : 660W