15 Amp, 125 Volt, NEMA 1-15R, 2-Pole, 2-Wire, Connector, Straight Blade, Residential Grade, Polarized, Non-Grounding, Black
102-EP
15 Amp, 125 Volt, NEMA 1-15R, 2Pole, 2Wire, Connector, Straight Blade, Residential Grade, Polarized, Non-Grounding - BLACK
Color: Black
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477031643
Nema : 1-15R
RoHS Compliant : Yes
Product Features
Amperage : 15 A
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Brass
Body Material : Thermoplastic
Color : Black
Cord Range : .250 Max.
Feature : Polarized
Grounding : Non-Grounding
NEMA : 1-15R
Pole : 2
Standards and Certifications : UL/CSA
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 2
Wire Gauge : 20-16 AWG