Straight Blade Receptacle, 3-Pole, 4 Wire with Grounding, Industrial Grade
1278-S30
30 Amp, 125/250 Volt, NEMA 14-30R, 3-Pole, 4 Wire with Grounding, Straight Blade, Industrial Grade, Side Wired, 1-Piece Construction with integral 5.50"X 5.43" Mounting Plate, Flush Mtg Receptacle. "Available in Canada Only"
Not Recommended for Electric Vehicle Charging (See Leviton EV Outlets)
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847769549
Nema : 14-30R
Electrical Specifications
Amperage : 30 A
Max. Voltage : 250 Volt
Material Specifications
Color : White
Mechanical Specifications
Terminal Accom. : Up to 4 AWG
Terminal ID : X (Brass screw) = Hot; Y (Brass screw) = Hot; White (Silver screw) = Neutral; Green (Green screw) = Ground
Product Features
NEMA : 14-30R
Standards and Certifications
CSA : Certified
CU/AL : Rated
RoHS : Compliant
Features & Benefits
- Height 5.5 In.
- Width 5.5 In.
- Depth 1.57 In.
- Weight 0.4 Lbs.