Straight Blade Receptacle, 3-Pole, 4 Wire with Grounding, Industrial Grade
1279-S50
50 Amp, 125/250 Volt, NEMA 14-50R, 3-Pole, 4 Wire with Grounding, Straight Blade, Industrial Grade, Side Wired, 1-Piece Construction with integral 5.50"X 5.43" Mounting Plate, Flush Mtg Receptacle. "Available in Canada Only"
Range Receptacle
Not Recommended for Electric Vehicle Charging (See Leviton EV Outlets)
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847769550
Nema : 14-50R
Electrical Specifications
Amperage : 50 A
Max. Voltage : 125/250 Volt
Material Specifications
Color : White
Terminal Accom. : #4 - #8 AWG
Mechanical Specifications
Terminal Accom. : #4 - #8 AWG
Terminal ID : X (Brass screw) = Hot; Y (Brass screw) = Hot; White (Silver screw) = Neutral; Green (Green screw) = Ground
Product Features
NEMA : 14-50R
Standards and Certifications
CSA : Certified
CU/AL : Rated
RoHS : Compliant
Features & Benefits
- Height 5.5 In.
- Width 5.5 In.
- Depth 1.57 In.
- Weight 0.4 Lbs.