Loading...
Product added to your list. To view the list, Click Here

13451-N

Medium Base, T8 Only Bi-Pin, Standard Fluorescent Lampholder, Low Profile, Screw Mount, Straight-In Double Edge, , Quick-Connect 18AWG Solid or Str. Tinned - White Captive Nut Screws Packed Bulk

UPC Code: 078477854402
Country of Origin : Please Contact Customer Service

Product Information

  • Standards and Certifications

    CSA Certified : File LR-5863

    NOM Certified : 057

    UL Listed : File E5833

  • Mechanical Specifications

    Availability : Distribution

    Body Material : Thermoset

    Color : White

    Contact Material : Copper-Alloy

    Contact Type : Straight-In Double Edge

    Mounting Type : Screw Mount

    Nut : 6-32 Zinc-Plated

    Panel Thickness : 20 Ga. Panel

    Screw : 6-32 X 3/8 Zinc-Plated

    Termination : Quick-Connect 18AWG Solid or Str. Tinned

    Wire Strip Length : 3/8 Inch

  • Product Features

    Availability : Distribution

    Color : White

    Contact Type : Straight-In Double Edge

    Lamp Base : Medium

    Lamp Contacts : Bi-Pin

    Lamp Type : T8 Only

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : Screw Mount

    Notes : Captive Nut Screws Packed Bulk

    Rated Wattage : 660W

    Standards and Certifications : UL/CSA/NOM

    Style Name : Low Profile

    Termination : Quick-Connect 18AWG Solid or Str. Tinned

    Voltage : 600 Volt

    Warranty : 1 Year Limited