Loading...

13464-W

Fluorescent lampholder, pedestal base, high output, 660W-600V, recessed contact, plunger end, COF white, with 20GA side grooves. Push-in wiring. Mounting screws and nuts pkd. bulk in bags. Packaged 200/Leviton carton bulk

Country of Origin : Mexico RoHS Compliant: Yes – Click Here

Instruction Sheet

Technical Information

  • General Information

    UPC : 078477219904

    RoHS Compliant : Yes

  • Electrical Specifications

    Contact Type : Plunger

    Lamp Wattage : 660 W

    Mounting Type : Slide-On or Screw Mount

    Panel Thickness : 20 Ga. Panel

    Termination : Quickwire 18AWG Solid or Str. Tinned Quickwire 18AWG Solid or Str. Tinned

    Wire Strip Length : 3/8 - 1/2 Inch

  • Mechanical Specifications

    Contact Type : Plunger

    Mounting Orientation : Vertical

    Mounting Type : Slide-On or Screw Mount

    Panel Thickness : 20 Ga. Panel

    Rated Wattage : 660W

    Termination : Quickwire 18AWG Solid or Str. Tinned Quickwire 18AWG Solid or Str. Tinned

    Voltage : 600 Volt

  • Product Features

    Availability : OEM BULK ONLY

    Body Material : Thermoset

    Color : White

    Contact Material : Silver-Plated Copper-Alloy

    Contact Type : Plunger

    Lamp Base : High-Output

    Lamp Contacts : Double Contact Horz.

    Lampholder Type : Compact

    Light Type : Fluorescent

    Mounting Type : Slide-On or Screw Mount

    Notes : Captive Nut Screws Packed Bulk

    Nut : 8-32 Zinc-Plated

    Panel Thickness : 20 Ga. Panel

    Rated Wattage : 660W

    Screw : 8-32 X 1/2 Zinc-Plated

    Standards and Certifications : UL/CSA/NOM

    Style Name : Pedestal

    Termination : Quickwire 18AWG Solid or Str. Tinned Quickwire 18AWG Solid or Str. Tinned

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-5863

    NOM Certified : 057

    UL Listed : File E5833

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications