13550-NW
New design thermoplastic medium fluorescent lampholder for t-8 and t-12 lamps, recessed double contact, pedestal type with plunger ends. Quickwire terminals, horizontal contacts. For 20 gauge panel thickness, non-shunted. PKD: 1 per polybag, 10 per Leviton carton polybagged.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477344415
Mechanical Specifications
Contact Type : Plunger
Panel Thickness : 20 Ga. Panel
Termination : Quickwire Terminals
Product Features
Body Material : Thermoplastic
Contact Material : Silver-Plated Copper-Alloy
Lamp Base : Medium
Lamp Contacts : Double Contact Horz.
Lamp Type : T8 - T12
Lampholder Type : Linear
Light Type : Fluorescent
Style Name : Pedestal
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors