17D21-B
DISCONTINUED
17 Series Complete Male Detachable Plug, Cam-Type, Double Set Screw, Taper Nose, Industrial Grade, 250-350MCM, 570 Amp - BLUE
The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.
UPC Code: 078477991008
Country of Origin : Please Contact Customer Service
Product Information
Updated
Mechanical Specifications
Cable Range : 250-350MCM AWG
Connection Type : Double Set Screw
Gender : Male
Electrical Specifications
Max. Amperage : 570 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Strain Relief : Copper Wire
Product Features
Cable Range : 250-350MCM AWG
Color : Blue
Contact Cat. No. : 17D21-C
Insulator Cat. No. : 17SDM-B