17D22-R
DISCONTINUED
Male Plug, Contact & Insulator, Cam-Type, Detachable, Double Set Screw Termination, 350-500MCM, 690 Amp Max, 17 Series Taper Nose - RED
The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.
UPC Code: 078477991077
Country of Origin : Please Contact Customer Service
Product Information
Product Features
Cable Range : 350-500MCM AWG
Color : Red
Contact Cat. No. : 17D22-C
Insulator Cat. No. : 17SDM-R
Mechanical Specifications
Cable Range : 350-500MCM AWG
Connection Type : Double Set Screw
Gender : Male
Electrical Specifications
Max. Amperage : 690 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Strain Relief : Copper Wire