17D23-G
DISCONTINUED
17 Series Female Complete Plug, Detchable, Double Set Screw, Industrial Grade, Cam-Type Connector, Cable Range- 250-350MCM, 570 Amp - GREEN
The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.
UPC Code: 078477991183
Country of Origin : Please Contact Customer Service
Product Information
Updated
Electrical Specifications
Max. Amperage : 570 Amp
Max. Voltage : 600 Volt
Material Specifications
Contact Material : Brass
Sleeve Material : Santroprene TPV
Strain Relief : Copper Wire
Product Features
Color : Green
Contact Cat. No. : 17D23-C
Insulator Cat. No. : 17SDF-G
Mechanical Specifications
Cable Range : 250-350MCM AWG
Connection Type : Double Set Screw
Gender : Female