Loading...
Product added to your list. To view the list, Click Here

17D24-W

DISCONTINUED

17 Series Female Complete Plug, Detachable, Cam-Type Connector, Industrial Grade, Double Set Screw, Taper Nose, Cable Range- 350-500MCM, 690 Amp - WHITE

The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.

UPC Code: 078477991237
Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Cable Range : 350-500MCM AWG

    Color : White

    Contact Cat. No. : 17D24-C

    Insulator Cat. No. : 17SDF-W

  • Electrical Specifications

    Max. Amperage : 690 Amp

    Max. Voltage : 600 Volt

  • Mechanical Specifications

    Cable Range : 350-500MCM AWG

    Connection Type : Double Set Screw

    Gender : Female

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

    Strain Relief : Copper Wire