15 Amp Toggle Switch, Single-Pole, Canadian, Commercial Spec Grade
18201-CW
Single-Pole Toggle Switch, Commercial Specification Grade, Framed, Canadian, 15 Amp, 347 Volt AC, Side Wire, White
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 06867911926
Electrical Specifications
Amperage : 15 A
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Temperature Rise : Maximum 30 degrees C rise
Voltage : 347 VAC
Environmental Specifications
Base Material : Thermoplastic
Contact Material : Silver Alloy
Cover Material : Thermoplastic
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Strap Material : Steel
Terminal Screws : Brass 8-32
Toggle : Polycarbonate
Material Specifications
Base Material : Thermoplastic
Contact Material : Silver Alloy
Cover Material : Thermoplastic
Product ID : Ratings are permanently marked on device
Strap Material : Steel
Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired
Terminal ID : Brass-Hot (If Applicable) Black-Hot White-Neutral Green-Gnd
Terminal Screws : Brass 8-32
Termination : Side Wire
Toggle : Polycarbonate
Torque Range : 12-14 inch pounds
Mechanical Specifications
Color : White
Device Type : Toggle Switch
Feature 3 : Framed
Feature 4 : Canadian
Function : Single-Pole
Grade : Commercial Specification Grade
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired
Terminal ID : Brass-Hot (If Applicable) Black-Hot White-Neutral Green-Gnd
Termination : Side Wire
Torque Range : 12-14 inch pounds
Product Features
ANSI : C-73
CSA C22.2 No. 111 : File #152105
Color : White
Device Type : Toggle Switch
Feature 3 : Framed
Feature 4 : Canadian
Function : Single-Pole
Grade : Commercial Specification Grade
UL Fed Spec WS896E : File #E7458
UL Standard : UL20
Standards and Certifications
ANSI : C-73
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
CSA C22.2 No. 111 : File #152105
Color : White
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Feature : Canadian - Framed
Grounding : Grounding
HP Rating : 1/2HP-120V 2HP-240V-277V-347V
Max. Amperage : 12 Amp
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Standards and Certifications : UL/CSA
Strap Material : Steel
Temperature Rise : Maximum 30 degrees C rise
Termination : Side Wire
UL Fed Spec WS896E : File #E7458
UL Standard : UL20
Voltage : 347 VAC
Warranty : 10-Year Limited
Warranty
Warranty : 10-Year Limited