Single Pole, 3 Amp, 125 Volt, Single Pole, Doorjamb Box Switch, Single Circuit, Momentary, Normally On
1865
3 Amp, 125 Volt, Single-Pole, Doorjamb w/Jamb Box Switch, Single Circuit Momentary, NORMALLY ON, Commercial Grade, - Brass
Leviton's appliance device line includes the switches and panel-mounted outlets that see intensive use in electrical appliances and equipment. Products are comprised of single-pole pullchain switches, rotary switches, push-button switches, toggle switches and cord switches. These devices accommodate many panel-mounting requirements and come in a broad range of ratings and actuating sequences.
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477954157
Features & Benefits
- Metal Pushbutton
- Metal Jamb Box
- ONLY Doorjamb Switch that meets UL Requirements
- UL Listed (File #E-7443)
- CSA Certified (File #LR-3413)
- Environmental: Flammability UL-94, V2 Rating
- Operating Temperature: -40 C to 120 C
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors