Lampholder, Incandescent, Medium Base, One Piece, Keyless, Unglazed Porcelain, Pony Cleat, Single Circuit, Open Terminal
19062
Medium Base, One-Piece, Keyless, Incandescent, Unglazed Porcelain Lampholder, Pony Cleat, Single Circuit, Open Terminal, - White
Technical Information
-
General Information
UPC : 078477318157
Material Specifications
Access : Open Terminal
Shell Material : Aluminum
Mechanical Specifications
Circuit : Single Circuit
Mounting Type : Surface Mtg
Termination : 2 Terminal Screws
Voltage : 250 Volt
Wattage Rating : 660W
Product Features
Access : Open Terminal
Availability : Distribution
Body Material : Unglazed Porcelain
Circuit : Single Circuit
Color : White
Construction : One-Piece
Lamp Base : Medium
Lamp Socket Base : Medium
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : Surface Mtg
Screw Shell Material : Aluminum
Standards and Certifications : UL/CSA
Termination : 2 Terminal Screws
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E3810
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors