23354
Fluorescent Lampholder, with internal shunt,pedestal base, STD. Twist In, 660W-600V, Medium Bi-Pin, Color: White. With Quickwire Body containing mounting base slot, side wings, three bosses, two side slots for 20GA Panel, two base slots for 18GA panel. Body marked UL AND CSA.
Country of Origin : Please Contact Customer Service
Product Information
Mechanical Specifications
Contact Type : Turn-Type
Mounting Type : Slide-On
Panel Thickness : 20 Ga. Panel
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Product Features
Contact Type : Turn-Type
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Slide-On
Panel Thickness : 20 Ga. Panel
Style Name : Tall Profile
Termination : Quick-Connect 18AWG Solid or Str. Tinned
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors