23452-B
Screw Mount Lamp Support Clip for Horizontal Mount 2G11 Base Twin Tube Fluorescent Lampholder
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477062203
RoHS Compliant : Yes
Mechanical Specifications
Availability : Distribution
Body Material : Polycarbonate
Color : Clear
Mounting Orientation : Horizontal
Mounting Type : Screw Mount
Product Features
Availability : Distribution
Feature : Lamp Support Clip
Lamp Base : 2G11
Lamp Contacts : 4-Pin
Lampholder Type : Compact
Light Type : Fluorescent
Mounting Orientation : Horizontal
Mounting Type : Screw Mount
Warranty : 1 Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors