Loading...
Product added to your list. To view the list, Click Here

23653-WP

Medium Base, T8-T12 Bi-Pin, Standard Fluorescent Lampholder, Low Profile, Snap-In or Slide-ON, Lamp-Lock, Internal Shunt, Quickwire 18AWG Solid or Str Tinned - White With Panel Locator Post

UPC Code: 078477139738
Country of Origin : Mexico
RoHS Link: Yes

Product Information

  • Product Features

    Availability : Distribution

    Body Material : Thermoplastic

    Color : White

    Contact Material : Copper-Alloy

    Contact Type : Lamp-Lock

    Feature : Internal Shunt

    Lamp Base : Medium

    Lamp Contacts : Bi-Pin

    Lamp Type : T8 - T12

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : Snap-In or Slide-ON

    Notes : With Panel Locator Post

    Panel Thickness : 22-25 Ga. Panel

    Rated Wattage : 660W

    Screw : Panel Locator Post

    Standards and Certifications : UL/CSA/NOM

    Style Name : Low Profile

    Termination : Quickwire 18AWG Solid

    Warranty : 1 Year Limited

  • Mechanical Specifications

    Contact Type : Lamp-Lock

    Mounting Type : Snap-In or Slide-ON

    Panel Thickness : 22-25 Ga. Panel

    Rated Wattage : 660W

    Termination : Quickwire 18AWG Solid

    Voltage : 600 Volt

    Wire Strip Length : 3/8 Inch

  • Standards and Certifications

    CSA Certified : File LR-1863

    NOM Certified : 057

    UL Listed : File E5833

    VDE : Certified to IEC