Loading...
Product added to your list. To view the list, Click Here

23653-WWP

Fluorescent lampholder, medium bi-pin, 660w-600v, turn type with lamp lock, wide wings for snap in or slide on mount, body marked with UL and CSA, without locator post, with internal shunt, cover has "S" molded on back. Packaged 1/polybag, 5/carton.

UPC Code: 078477204870
Country of Origin : Mexico
RoHS Link: Yes

Product Information

  • Mechanical Specifications

    Contact Type : Lamp-Lock

    Mounting Type : Snap-In or Slide-On

    Panel Thickness : 22-25 Ga. Panel

    Rated Wattage : 660W

    Termination : Quickwire 18AWG Solid

    Voltage : 600 Volt

    Wire Strip Length : 3/8 Inch

  • Product Features

    Availability : Distribution

    Body Material : Thermoplastic

    Color : White

    Contact Material : Copper-Alloy

    Contact Type : Lamp-Lock

    Feature : Internal Shunt

    Lamp Base : Medium

    Lamp Contacts : Bi-Pin

    Lamp Type : T8 - T12

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : Snap-In or Slide-On

    Notes : With Panel Locator Post

    Panel Thickness : 22-25 Ga. Panel

    Rated Wattage : 660W

    Screw : Panel Locator Post

    Standards and Certifications : UL/CSA/NOM

    Style Name : Low Profile

    Termination : Quickwire 18AWG Solid

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    NOM Certified : 057

    UL Listed : File E5833

    VDE : Certified to IEC