Loading...
Product added to your list. To view the list, Click Here

24CM-30

20 Amp, 480 Volt 3-Phase, NEMA L16-20R, 3P, 4W, Flush Mtg Locking Receptacle, Industrial Grade, Grounding, Corrosion-Resistant - YELLOW

Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.

UPC Code: 078477107126
Country of Origin : Mexico
NEMA L16-20R

Product Information

  • Mechanical Specifications

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Screw Terminal Torque : 10-14 in-lbs

    Terminal Accom. : 14-8 AWG

    Terminal ID : Marked on Device

    Termination : Back

  • Environmental Specifications

    Environment : Corrosive

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 60°C

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Phase : 3-Phase

    Pole : 3

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 480 VAC

    Wire : 4

  • Product Features

    Base Material : Nylon

    Brand : V-0-Max

    Color : Yellow

    Face Material : Nylon

    NEMA : L16-20R

    Termination : Back

    Warranty : Limited Lifetime Warranty

  • Material Specifications

    Base Material : Nylon

    Color : Yellow

    Face Material : Nylon

    Ground Contacts : Nickel-Plated Brass

    Grounding Screw : Chromated Brass

    Line Contacts : Nickel-Plated Brass

    Strap Material : Nickel-Plated Brass

    Terminal Clamps : Nickel-Plated Brass

    Terminal Screws : Nickel-Plated Brass

  • Standards and Certifications

    ANSI : C-73

    Body Material : Valox 357

    CSA : C22.2 No. 42

    Cover Material : Valox 357

    NEMA : WD-1 & WD-6

    NOM : 057

    UL : 498

    UL Fed Spec : W-C-596

  • Warranty

    Warranty : Limited Lifetime Warranty

  • AC Horsepower Ratings

    At Rated Voltage : 5 HP