Lampholder, Candelabra Base, Phenolic, Two Piece, Keyless, Pin Type, Single Circuit
267
DISCONTINUED
Candelabra Base, Two-Piece, Keyless, Incandescent, Phenolic Lampholder, Pin-Type, Single Circuit, Feed-Through, Includes Hook - Black
Country of Origin : Mexico
Technical Information
-
General Information
UPC : 07847711363
Material Specifications
Access : Feed-Through
Shell Material : Copper Alloy
Mechanical Specifications
Circuit : Single Circuit
Mounting Type : Hook Included
Termination : 14-12 AWG Wire
Voltage : 125 Volt
Wattage Rating : 75W
Product Features
Access : Feed-Through
Availability : Distribution
Body Material : Phenolic
Circuit : Single Circuit
Color : Black
Construction : Two-Piece
Feature : Includes Hook
Lamp Base : Candelabra
Lamp Socket Base : Candelabra
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : Hook Included
Screw Shell Material : Copper Alloy
Standards and Certifications : UL/CSA/NOM
Termination : 14-12 AWG Wire
Warranty : 1 Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors