Loading...
Product added to your list. To view the list, Click Here

26725-203

G24D-3 Base, 26W/32W 2-Pin, 10mm Compact Fluorescent Lampholder, Vertical, Bottom Snap-In, Orange Color Code, , Quick-Connect 18AWG Solid or Str. Tinned - White Body

UPC Code: 078477850305
Country of Origin : Mexico
RoHS Link: Yes

Product Information

  • Electrical Specifications

    Availability : Distribution

    Body Material : Thermoplastic

    Lamp Wattage : 26 W/32 W

    Retainer Clip : Stainless Steel

  • Mechanical Specifications

    Body Style : Standard Body

    Color : White

    Color Code : Orange

    Mounting Orientation : Vertical

    Mounting Type : Bottom Snap-In

    Panel Thickness : 16 Ga. Panel

    Termination : Quick-Connect 18AWG Solid or Str. Tinned

    Wire Strip Length : 3/8 Inch

    Wiring Ports : 2

  • Standards and Certifications

    CSA Certified : File LR-1863

    NOM : 057

    UL Listed : File E5833

  • Product Features

    Availability : Distribution

    Color Code : Orange

    Lamp Base : G24d-3

    Lamp Contacts : 2-Pin

    Lamp Wattage : 26 W/32 W

    Lampholder Type : Compact

    Light Type : Fluorescent

    Mounting Orientation : Vertical

    Mounting Type : Bottom Snap-In

    Panel Thickness : 16 Ga. Panel

    Rated Wattage : 75W

    Standards and Certifications : UL/CSA/NOM

    Style Name : Standard Body

    Termination : Quick-Connect 18AWG Solid or Str. Tinned

    Voltage : 600 Volt

    Warranty : 1 Year Limited