Loading...
Product added to your list. To view the list, Click Here

26725-402

G24q-2, GX24q-2 Base, 18W 4-Pin, 10mm Compact Fluorescent Lampholder, Vertical, Bottom Snap-In, Green Color Code, , Quick-Connect 18AWG Solid or Str. Tinned - White Body

UPC Code: 078477850329
Country of Origin : Mexico
RoHS Link: Yes

Product Information

  • Standards and Certifications

    CSA Certified : File LR-1863

    NOM : 057

    UL Listed : File E5833

    UL Rated : Indoor/Outdoor when properly enclosed.

  • Electrical Specifications

    Lamp Wattage : 18 W

    Rated Wattage : 75W

    Voltage : 600 Volt

  • Mechanical Specifications

    Availability : Distribution

    Body Material : Thermoplastic

    Contact Material : Copper-Alloy

    Mounting Orientation : Vertical

    Mounting Type : Bottom Snap-In

    Panel Thickness : 16 Ga. Panel

    Retainer Clip : Stainless Steel

    Termination : Quick-Connect 18AWG Solid or Str. Tinned

  • Product Features

    Availability : Distribution

    Body Style : Standard Body

    Color : White

    Color Code : Green

    Lamp Base : G24q-2, GX24q-2

    Lamp Contacts : 4-Pin

    Lamp Wattage : 18 W

    Lampholder Type : Compact

    Light Type : Fluorescent

    Mounting Orientation : Vertical

    Mounting Type : Bottom Snap-In

    Panel Thickness : 16 Ga. Panel

    Rated Wattage : 75W

    Standards and Certifications : UL/CSA/NOM

    Style Name : Standard Body

    Termination : Quick-Connect 18AWG Solid or Str. Tinned

    Warranty : 1 Year Limited

    Wire Strip Length : 3/8 Inch

    Wiring Ports : 2