Loading...
Product added to your list. To view the list, Click Here

275-E

30/50 Amp, 125/250 Volt, NEMA 14-30P/14-50P, 3P, 4W, Plug, Straight Blade, Commercial Grade, Angle, Grounding - Black

Leviton offers a large selection of 15, 20, 30 and 50 Amp Commercial Grade Straight Blade Plugs and Connectors, available in a wide variety of features. These rugged performers are moisture, chemical and abuse-resistant, And they’re ideal for indoor and outdoor use. Our EPTR rubber-backed plugs and connectors stand up to rough use, protecting against dirt and moisture. The deep-slotted, backed-out terminal screws draw backwire clamps securely over stripped leads for maximum conductivity. **This is a direct replacement of 275-T
UPC Code: 078477644966
Country of Origin : Mexico
RoHS Link: Yes
NEMA 14-30P/14-50P

Product Information

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Brass

    Body Material : Thermoplastic

    Color : Black

  • Product Features

    Color : Black

    NEMA : 14-30P/14-50P

  • Mechanical Specifications

    Cord Range : .750 - 1.125

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal Accom. : 10-6 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL498 : File E13393

    Warranty : 2-Year Limited

  • Electrical Specifications

    Amperage : 30/50 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 3

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 125/250 VAC

    Wire : 4