Loading...

30 Amp Flush Mount Outlet/Receptacle

278-S00

30 Amp, 125/250 Volt, NEMA 14-30R, 3-Pole, 4-Wire, Flush Mount Outlet/Receptacle, Straight Blade, Grounding, Side Wired, Steel Strap – Black

WARNING: Do not use with single-gang wallboxes, single-gang mud rings or single-gang box extenders.

Not Recommended for Electric Vehicle Charging (See Leviton EV Outlets)

  • DURABLE – Shallow design built of durable high-impact thermoplastic 
  • EASY TO INSTALL – Terminals marked for easy identification and fast wiring, terminals require 40 in lbs
  • EFFICIENT – Features heavy-gauge, high-performance copper contacts 
  • CONVENIENT – All mounting hardware included
  • COMPATIBLE – Fits all wallplates with 2.15" diameter center hole
Country of Origin : Mexico | RoHS Compliant: Yes – Click Here
NEMA 14-30R

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477695319

    Nema : 14-30R

    RoHS Compliant : Yes

  • AC Horsepower Ratings

    At Rated Voltage : 2 HP

  • Electrical Specifications

    Amperage : 30 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 3

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 125/250 VAC

    Wire : 4

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Polypropylene

    Color : Black

    Face Material : Polypropylene

    Line Contacts : Brass Double-Wipe

    Strap Material : Galvanized Steel

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : #4 AWG

    Terminal ID : X (Brass screw or Black screw) = Hot; Y (Brass screw or Black screw) = Hot; White (Silver screw) = Neutral; Green (Green screw) = Ground

    Torque Range : 40 in-lbs.

  • Product Features

    Amperage : 30 A

    Color : Black

    NEMA : 14-30R

    Voltage : 125/250 VAC

  • Standards and Certifications

    ANSI : C73

    CSA : 22.2 No 42, C22.2 No.14, C22.2 No.65

    File : E13399

    NEMA : WD-6

    NOM : NOM - ANCE

    UL : UL 498, UL 486E

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications