Loading...
Product added to your list. To view the list, Click Here

30 Amp, 120/208 Volt, Flush Mount Locking Receptacle, Industrial Grade

2810-IG

30 Amp, 120/208 Volt 3-Phase Y, NEMA L21-30R, 4P, 5W, Flush Mtg Locking Receptacle, Industrial Grade, Isolated Ground, V-0-MAX - ORANGE

Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.

UPC Code: 078477075791
Country of Origin : Mexico
RoHS Link: Yes
NEMA L21-30R

Product Information

  • Mechanical Specifications

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-8 AWG

    Terminal ID : Marked on Device

    Termination : Back & Side

  • Environmental Specifications

    Environment : Corrosive

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 60°C

  • Electrical Specifications

    Amperage : 30 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Isolated Ground

    Phase : 3-Phase WYE

    Pole : 4

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 120/208 VAC

    Wire : 5

  • Product Features

    Base Material : Nylon

    Brand : V-0-Max

    Color : Orange

    Face Material : Nylon

    Feature : Isolated Ground

    NEMA : L21-30R

    Voltage : 120/208 VAC

    Warranty : Limited Lifetime Warranty

  • Material Specifications

    Base Material : Nylon

    Body Material : Valox 357

    Clamp Nuts : Nickel-Plated Brass

    Color : Orange

    Cover Material : Valox 357

    Face Material : Nylon

    Ground Clips : Nickel-Plated Brass

    Ground Contacts : Brass

    Grounding Screw : Chromated Brass

    Line Contacts : Brass

    Strap Material : Nickel-Plated Brass

    Terminal Clamps : Zinc-Plated Brass

    Terminal Screws : Chromated Brass

  • Warranty

    Warranty : Limited Lifetime Warranty

  • Standards and Certifications

    ANSI : C-73

    CSA : C22.2 No. 42

    NEMA : WD-1 & WD-6

    NOM : 057

    UL : 498

    UL Fed Spec : W-C-596