Toggle Switch
3032-2W
30 Amp, 120/277 Volt, Toggle Double-Pole AC Quiet Switch, Extra Heavy Duty Spec Grade, Self Grounding, Back & Side Wired - WHITE
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477836804
AC Horsepower Rating
Horsepower Rating : 2 hp @ 120 V, 2 hp @ 240 V
Max Amperage : 24 A
Environmental Specifications
Flammability Rating : V-2 per UL 94
Operating Temperature : Maximum continuous 65°C, minimum -40°C (w/o impact)
Storage Temperature : -40°C to 65°C
Mechanical Specifications
Product ID : Ratings are marked on device
Wire Accomodation : #14-#10 AWG Back Wired; #14-#12 AWG Side Wired
Termination : Back and Side Wire
Screw Terminal Torque : 14-18 in-lbs
Product Features
Color : White
Device Type : Toggle Switch
Grade : Extra Heavy-Duty Industrial Specification Grade
Standards and Certifications
NEMA : WD-1 and WD-6
Applicable Standards & Certifications : UL 20
ANSI : C-73
Warranty
Warranty : 10-Year Limited