Loading...
Product added to your list. To view the list, Click Here

9.6 Volt, Communication Module Surge Protective Device

3803-MOD

9.6 Volt DC, Pole, Wire, Communication Module Surge Protective Device, Modbus and Modbus Plus Networks, Surface Mounted, 3-Pin Header Wired, in a NEMA 1 Enclosure

Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

UPC Code: 078477029831
Country of Origin : Mexico

Product Information

  • Product Features

    Circuitry : MOV-Based Suppression

    Diagnostics : None

    Enclosure Rating : NEMA 1

    MCOV : 81V

    Max 1-Pulse Transient Current L-G : 1kA

    Mounting Type : Surface

    Noise Rejection : N/A

    Standards and Certifications : UL 497B / CSA / ANSI/IEEE / CE

    Type : Modbus and Modbus Plus Networks

    Voltage : 9.6 VDC

    Wiring : 3-Pin Header

  • Standards and Certifications

    CE : Marked

    UL : 497B Listed

  • Warranty

    Warranty : 5-Year Limited

  • Environmental Specifications

    Altitude : -1,000 to 15,000 ft

    Operating Temperature : -40°C to 60°C

    Relative Humidity : 0 to 95% Non-Condensing

    Storage Temperature : -40C to 90C

  • Performance Data

    Clamping Voltage : 12Vpk

    Maximum Capacitance : 73pF (L-G) 2.2pF (L-L)

    Maximum DC Operating Voltage : (-)4.5 to 4.5

    Maximum Surge Current : 1kA

  • Material Specifications

    Base-Plate Material : Brushed Brass

    Case Material : ABS

    DIN-Rail Material : Polycarbonate