Loading...
Product added to your list. To view the list, Click Here

40682-I

DISCONTINUED

DISCONTINUED - Decora Insert, two F-Connector Couplers, Ivory

Leviton's Telephone and Video Decora inserts are ideal where flush mount telephone or video connection plates are needed. The Decora inserts support voice and video applications in NEMA openings where a Decora-brand look is desired. Durable video connection wallplates are available with a nickel-plated female-to-female 75 Ω F-Connector Coupler.
UPC Code: 078477203620
Country of Origin : Taiwan

Product Information

  • Product Features

    Color : Ivory

    Component : Insert

    Jack Style : F-Type

    Jack Type : CATV Video

    Mount : Box

    Mounting Type : Decora Insert Flush

    Quantity of Jacks : 2

    Standards and Certifications : UL/CSA

    Type : Decora Telephone & Video Inserts & Kits

    Wallplate : Order Separately

    Warranty : 1-Year Limited

  • Material Specifications

    Housing/Plate Material : High-Impact Plastic

  • Mechanical Specifications

    Jack Style : F-Type

    Mount : Box

    Mounting Type : Decora Insert Flush

    Quantity of Jacks : 2

  • Mounts to single-gang backboxes or four-square boxes with appropriate user-provided reducer
  • Smooth finish matches Leviton's existing Decora wallplates for a consistent look throughout the home or business
  • Decora inserts are compatible with Decora wallplates and Decora Plus screwless wallplates
  • Available with one F-Connector Coupler, two F-Connector Couplers or a combination F-Connector Coupler and 6P4C