Loading...
Product added to your list. To view the list, Click Here

Cat 3 QUICKPORT™ Jack, Black

41108-RE3

Leviton Category 3 UTP jacks support voice-grade applications. They are compatible with all QUICKPORT housings, Multimedia Outlet Systems (with QUICKPORT module adapter), patch panels, and patch blocks.

UPC Code: 078477834350
Country of Origin : United States

Product Information

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

  • Mechanical Specifications

    Cable Type : 8-Conductor UTP Copper Cat 5, 5e and 6

    Position / Conductor : 8P8C

    Termination Type : 110 Punchdown

    Wiring Standard : T568A T568B

  • Material Specifications

    Body Color : Black

    Body Material : High-Impact Fire-Retardant Plastic

    Contact Base Material : Phosphor Bronze

    Contact Sub-Surface Material : 100 microinches thick Nickel-Plated

    Contact Surface Material : 50 microinches thick Gold-Plated

  • Standards and Certifications

    CSA : Certified

    FCC : Part 68 Compliant

    NEC : Article 800 Compliant

    TIA/EIA : TIA-568-B

    UL : Listed

  • Performance Specifications

    Module Type : Category 3

  • Product Features

    Body Color : Black

    Cable Type : 8-Conductor UTP Copper Cat 5, 5e and 6

    Contact Base Material : Phosphor Bronze

    Contact Sub-Surface Material : 100 microinches thick Nickel-Plated

    Contact Surface Material : 50 microinches thick Gold-Plated

    Module Style : Connector

    Module Type : Category 3

    Position / Conductor : 8P8C

    Standards and Certifications : TIA/EIA UL/CSA

    Termination Type : 110 Punchdown

    Warranty : 1-Year Limited