HDMI® Extender with HDBaseT, Transmitter and Receiver, 70 meters
41910-HT0
Extend HDMI signals up to 70 meters (230 ft) over a single category-rated cable for applications in classrooms, conference rooms, control centers, and public venues where reliable high-definition video is needed. The certified HDBaseT technology supports a complete professional plug-and-play installation that includes HD video, bi-directional, power, bi-directional IR, multi-channel audio, and RS-232 control.
Color: Black
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477711132
Features & Benefits
- HDBaseT Alliance certified
- Delivers full uncompressed HD video, 3D, and 2K x 4K over a single category cable with multi-channel audio supporting all standard formats, including Dolby Digital, DTS, Dolby TrueHD, and DTS HD-Master Audio
- Resolution capability: 1080p 36 bit deep color at 60Hz and VESA resolutions up to 1920 x 1200 at 60Hz up to 70 meters (230 feet)
- Resolution capability: 4K ultra high definition up to 2160p 24 bit true color at 30Hz with 4K chroma subsampling color palette 4:2:2 up to 40 meters (131 feet)
- Compatible with and supports key features of HDMI 1.4 including EPG, CEC, EDID, and HDCP
- Bi-directional PoH (power over HDBaseT) allows use of a single power supply located at either the source or display
- Compact transmitter and receiver modules
- Locking feature for power input connectors
- Receiver (41910-HTR) available separately for use with other HDBaseT certified transmitters
- Tested to UL 2043 as suitable for use in air-handling spaces per NEC 300-22(b)(c)
Related Videos
Choosing the Right HDMI Extender
Leviton AV Connectivity
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors