Loading...
Product added to your list. To view the list, Click Here

Cat 6A 110-Style Wiring Block Kit, includes 64-port block with legs, labels, and (16) C-4 clips

41D6A-1F4

The Leviton Cat 6A 110-Style Block provides a centralized location to easily terminate 22-26 gauge solid copper wire for telephone, voice, and data applications. The block meets Category 6A component requirements.

UPC Code: 078477465554
Country of Origin : Taiwan
RoHS Link: Yes

Product Information

  • Supports high-frequency data signals up to 500 MHz
  • Can be used as a consolidation point (CP) in a TIA defined 90 meter permanent link
  • Designed to mitigate alien crosstalk (AXT)
  • Independently tested and verified to meet all TIA link and channel requirements
  • Available in 64-pair wall-mount block

Related Videos